您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
Panel profiles
MayTec
MayTec 3D
Profiles
Powered by
CAD模型選擇
1.13.030060.39LP - Panel bazel profile 30x60, 3E, 45°, LP
30.09.2022
1.13.040040.29SP - Panel bazel Profile 40x40, 2E, 45°, SP
30.09.2022
1.14.030030.03LP0 - Panel profile 30x30, 0F, LP
30.09.2022
1.14.030030.22LP4 - Panel profile 30x30, 2F, corner, LP 4
30.09.2022
1.14.030030.23LP5 - Panel profile 30x30, 2F, LP 5
30.09.2022
1.14.030030.23LP6 - Panel profile 30x30, 2F, LP 6
30.09.2022
1.14.030030.33LP4 - Panel profile 30x30, 3F, LP 4
30.09.2022
1.14.030050.24LP5 - Panel profile 30x50, 2F, LP 5
30.09.2022
1.14.030050.34LP4 - Panel profile 30x50, 3F, LP 4
30.09.2022
1.14.040040.22LP4 - Panel profile 40x40, 2E, corner, LP 4
30.09.2022
1.14.040040.33LP4 - Profile 40x40, 3E, Panel, LP4
30.09.2022
1.14.040060.34LP4 - Profile 40x60, 3E, Panel, LP4
13.06.2023
1.14.050050.22LP4 - Profile 50x50, 2E, Panel, corner, LP4
30.09.2022
1.14.050050.39LP4 - Profile 50x50, 3E, Panel, LP4
30.09.2022
1.14.060080.54LP4 - Profile 60x80, 5E, Panel, LP4
30.09.2022
1.14.060080.64lp4 - Profile 60x80, 6E, Panel, LP4
30.09.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
產品目錄供應商定位元
選擇一個國家查看當地辦事處